Tuesday November 27, 2001; 15:39:04 

DRILL TABLE

Drill Position  Drill Size  Upper Bound  Lower Bound  Plated  Symbol         
      1         0.010000    0.010000     0.010000     yes     ---                                   
      2         0.020000    0.020000     0.020000     yes     ---                                   
      3         0.026000    0.026000     0.026000     yes     ---                                   
      4         0.035000    0.035000     0.035000     yes     ---                                   
      5         0.040000    0.040000     0.040000     yes     ---                                   
      6         0.045000    0.045000     0.045000     yes     ---                                   
      7         0.053150    0.053150     0.053150     yes     ---                                   
      8         0.055100    0.055100     0.055100     no      ---                                   
      9         0.065000    0.065000     0.065000     yes     ---                                   
     10         0.075000    0.075000     0.075000     yes     ---                                   
     11         0.094100    0.094100     0.094100     no      ---                                   
     12         0.096000    0.096000     0.096000     no      ---                                   
     13         0.106300    0.106300     0.106300     no      ---                                   
DRILL FORMAT


Drill machine coordinate mode is ABSOLUTE

Drill machine supports INCH units
Scale is 1.000 

Data format is 2.5

Drill machine modal coordinate is OFF

Leading zeros are PRESENT

Trailing zeros are PRESENT

Drill machine origin (x, y) at (0.0, 0.0)

Drill machine command block end char is ''

Drill machine stop code is 'M30'