===============================================================
  QDS-TEST: Version 2019_0213_1619
  ===============================================================

  ====================  ========================  ===============
  TEST SUITE            PASSING VER, TAG          STATUS
  ====================  ========================  ===============
  bcsr_i2c              V5      2019_0213_1619    PASS
  reset(noni)           V5      2019_0213_1619    PASS
  power(noni)           V5      2019_0213_1619    PASS
  i2crmt                V5      2019_0213_1619    PASS
  i2c_fsl               V5      2019_0213_1619    PASS
  jtag                  V5      2019_0213_1619    PASS
  watchdog              V5      2019_0213_1619    PASS
  boot                  V5      2019_0213_1619    PASS
  switch                V5      2019_0213_1619    PASS
  pcf2129               V5      2019_0213_1619    PASS
  temp(noauto)          V5      2019_0213_1619    PASS



LS1088ARDB-PB JTAG SPEED REPORT
===============================

  REGISTER ACCESS
  ===============
  Register F(max) = 33.00 MHz.


  JTAG DATA CHAIN
  ===============

  JTAG Speed  Errors  256       262144 BYTES
  ----------  ------  |---------|
    1.00 MHz       0  ***********
    2.00 MHz       0  ***********
    3.00 MHz       0  ***********
    4.00 MHz       0  ***********
    5.00 MHz       0  ***********
    6.00 MHz       0  ***********
    7.00 MHz       0  ***********
    8.00 MHz       0  ***********
    9.00 MHz       0  ***********
   10.00 MHz       0  ***********
   11.00 MHz       0  ***********
   12.00 MHz       0  ***********
   13.00 MHz       0  ***********
   14.00 MHz       0  ***********
   15.00 MHz       0  ***********
   16.00 MHz       0  ***********
   17.00 MHz       0  ***********
   18.00 MHz       0  ***********
   19.00 MHz       0  ***********
   20.00 MHz       0  ***********
   21.00 MHz       0  ***********
   22.00 MHz       0  ***********
   23.00 MHz       0  ***********
   24.00 MHz       0  ***********
   25.00 MHz       0  ***********
   26.00 MHz       0  ***********
   27.00 MHz       0  ***********
   28.00 MHz       0  ***********
   29.00 MHz       0  ***********
   30.00 MHz       0  ***********
   31.00 MHz       0  ***********
   32.00 MHz       0  ***********
   33.00 MHz       0  ***********