#
#Num Features
#
F 33

#
#Units
#
U INCH

#
#Feature symbol names
#
$0 r0

#
#Layer features
#
L 3.27283996 -0.01681004 3.16456998 -0.01681004 0 P 0 
L 3.16456998 -0.01681004 3.15471998 -0.02665 0 P 0 
L 3.15471998 -0.02665 3.15471998 -0.4424 0 P 0 
L 3.15471998 -0.4424 3.14488002 -0.45223996 0 P 0 
L 3.14488002 -0.45223996 0.36928996 -0.45223996 0 P 0 
L 0.36928996 -0.45223996 0.35945 -0.4424 0 P 0 
L 0.35945 -0.4424 0.35945 -0.16091004 0 P 0 
A 0.35945 -0.16091004 0.28071004 -0.16091004 0.32008002 -0.1588 0 P 0 N
L 0.28071004 -0.16091004 0.28071004 -0.4424 0 P 0 
L 0.28071004 -0.4424 0.27086998 -0.45223996 0 P 0 
L 0.27086998 -0.45223996 -0.14251998 -0.45223996 0 P 0 
L -0.14251998 -0.45223996 -0.15236004 -0.4424 0 P 0 
L -0.15236004 -0.4424 -0.15236004 -0.05263996 0 P 0 
L -0.15236004 -0.05263996 -0.1622 -0.0428 0 P 0 
L -0.1622 -0.0428 -0.27046998 -0.0428 0 P 0 
L -0.27046998 -0.0428 -0.27046998 2.28751998 0 P 0 
L -0.27046998 2.28751998 -0.1622 2.28751998 0 P 0 
L -0.1622 2.28751998 -0.15236004 2.29736004 0 P 0 
L -0.15236004 2.29736004 -0.15236004 2.71308002 0 P 0 
L -0.15236004 2.71308002 -0.14251998 2.72295 0 P 0 
L -0.14251998 2.72295 2.63306998 2.72295 0 P 0 
L 2.63306998 2.72295 2.63306998 2.72291998 0 P 8191 
L 2.63306998 2.72291998 2.64291004 2.71308002 0 P 0 
L 2.64291004 2.71308002 2.64291004 2.43161998 0 P 0 
A 2.64291004 2.43161998 2.72165 2.43161998 2.68228002 2.42951004 0 P 0 N
L 2.72165 2.43161998 2.72165 2.71308002 0 P 0 
L 2.72165 2.71308002 2.7315 2.72295 0 P 0 
L 2.7315 2.72295 3.14488002 2.72295 0 P 0 
L 3.14488002 2.72295 3.15471998 2.71308002 0 P 0 
L 3.15471998 2.71308002 3.15471998 2.32335 0 P 0 
L 3.15471998 2.32335 3.16456998 2.3135 0 P 0 
L 3.16456998 2.3135 3.27283996 2.3135 0 P 0 
L 3.27283996 2.3135 3.27283996 -0.01681004 0 P 0