Friday February 18, 2000; 10:44:31 

DRILL TABLE

Drill Position  Drill Size  Upper Bound  Lower Bound  Plated  Symbol         
      1         0.010000    0.010000     0.010000     yes     ---                                   
      2         0.012000    0.012000     0.012000     yes     ---                                   
      3         0.020000    0.020000     0.020000     yes     ---                                   
      4         0.035000    0.035000     0.035000     yes     ---                                   
      5         0.040000    0.040000     0.040000     yes     ---                                   
      6         0.043000    0.043000     0.043000     yes     ---                                   
      7         0.045000    0.045000     0.045000     yes     ---                                   
      8         0.055000    0.055000     0.055000     yes     ---                                   
      9         0.055100    0.055100     0.055100     no      ---                                   
     10         0.063000    0.063000     0.063000     yes     ---                                   
     11         0.065000    0.065000     0.065000     yes     ---                                   
     12         0.106300    0.106300     0.106300     no      ---                                   
DRILL FORMAT


Drill machine coordinate mode is ABSOLUTE

Drill machine supports INCH units
Scale is 1.000 

Data format is 2.3

Drill machine modal coordinate is OFF

Leading zeros are PRESENT

Trailing zeros are PRESENT

Drill machine origin (x, y) at (0.0, 0.0)

Drill machine command block end char is ''

Drill machine stop code is 'M30'