UNITS=INCH
ID=317
#
#Num Features
#
F 16

#
#Feature symbol names
#
$0 r5

#
#Layer features
#
L 0.23685 0.19685 5.39263996 0.19685 0 P 0;;ID=225081
A 5.39263996 0.19685 5.43263996 0.23685 5.39263996 0.23685 0 P 0 N;;ID=225111
L 5.43263996 0.23685 5.43263996 5.39306998 0 P 0;;ID=225141
A 5.43263996 5.39306998 5.39263996 5.43306998 5.39263996 5.39306998 0 P 0 N;;ID=225171
L 5.39263996 5.43306998 0.23685 5.43306998 0 P 0;;ID=225201
A 0.23685 5.43306998 0.19685 5.39306998 0.23685 5.39306998 0 P 0 N;;ID=225231
L 0.19685 5.39306998 0.19685 0.23685 0 P 0;;ID=225261
A 0.19685 0.23685 0.23685 0.19685 0.23685 0.23685 0 P 0 N;;ID=225291
L 0.23685 0.19685 5.39263996 0.19685 0 P 0;;ID=225321
A 5.39263996 0.19685 5.43263996 0.23685 5.39263996 0.23685 0 P 0 N;;ID=225351
L 5.43263996 0.23685 5.43263996 5.39306998 0 P 0;;ID=225381
A 5.43263996 5.39306998 5.39263996 5.43306998 5.39263996 5.39306998 0 P 0 N;;ID=225411
L 5.39263996 5.43306998 0.23685 5.43306998 0 P 0;;ID=225441
A 0.23685 5.43306998 0.19685 5.39306998 0.23685 5.39306998 0 P 0 N;;ID=225471
L 0.19685 5.39306998 0.19685 0.23685 0 P 0;;ID=225501
A 0.19685 0.23685 0.23685 0.19685 0.23685 0.23685 0 P 0 N;;ID=225531