UNITS=INCH
ID=261
#
#Num Features
#
F 24

#
#Feature symbol names
#
$0 r0
$1 r5

#
#Layer features
#
L 0.23685 0.19685 5.39263996 0.19685 1 P 0;;ID=225077
A 5.39263996 0.19685 5.43263996 0.23685 5.39263996 0.23685 1 P 0 N;;ID=225107
L 5.43263996 0.23685 5.43263996 5.39306998 1 P 0;;ID=225137
A 5.43263996 5.39306998 5.39263996 5.43306998 5.39263996 5.39306998 1 P 0 N;;ID=225167
L 5.39263996 5.43306998 0.23685 5.43306998 1 P 0;;ID=225197
A 0.23685 5.43306998 0.19685 5.39306998 0.23685 5.39306998 1 P 0 N;;ID=225227
L 0.19685 5.39306998 0.19685 0.23685 1 P 0;;ID=225257
A 0.19685 0.23685 0.23685 0.19685 0.23685 0.23685 1 P 0 N;;ID=225287
L 0.23685 0.19685 5.39263996 0.19685 1 P 0;;ID=225317
A 5.39263996 0.19685 5.43263996 0.23685 5.39263996 0.23685 1 P 0 N;;ID=225347
L 5.43263996 0.23685 5.43263996 5.39306998 1 P 0;;ID=225377
A 5.43263996 5.39306998 5.39263996 5.43306998 5.39263996 5.39306998 1 P 0 N;;ID=225407
L 5.39263996 5.43306998 0.23685 5.43306998 1 P 0;;ID=225437
A 0.23685 5.43306998 0.19685 5.39306998 0.23685 5.39306998 1 P 0 N;;ID=225467
L 0.19685 5.39306998 0.19685 0.23685 1 P 0;;ID=225497
A 0.19685 0.23685 0.23685 0.19685 0.23685 0.23685 1 P 0 N;;ID=225527
L 0.23685 0.19685 5.39263996 0.19685 0 P 0;;ID=300496
A 5.39263996 0.19685 5.43263996 0.23685 5.39263996 0.23685 0 P 0 N;;ID=300497
L 5.43263996 0.23685 5.43263996 5.39306998 0 P 0;;ID=300498
A 5.43263996 5.39306998 5.39263996 5.43306998 5.39263996 5.39306998 0 P 0 N;;ID=300499
L 5.39263996 5.43306998 0.23685 5.43306998 0 P 0;;ID=300500
A 0.23685 5.43306998 0.19685 5.39306998 0.23685 5.39306998 0 P 0 N;;ID=300501
L 0.19685 5.39306998 0.19685 0.23685 0 P 0;;ID=300502
A 0.19685 0.23685 0.23685 0.19685 0.23685 0.23685 0 P 0 N;;ID=300503