################################################################################
# Automatically-generated file. Do not edit!
################################################################################

-include ../makefile.init

RM := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include utilities/subdir.mk
-include startup/subdir.mk
-include source/subdir.mk
-include slcd_engine/subdir.mk
-include drivers/subdir.mk
-include device/subdir.mk
-include component/uart/subdir.mk
-include component/lists/subdir.mk
-include board/subdir.mk
-include subdir.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
endif

-include ../makefile.defs

OPTIONAL_TOOL_DEPS := \
$(wildcard ../makefile.defs) \
$(wildcard ../makefile.init) \
$(wildcard ../makefile.targets) \


BUILD_ARTIFACT_NAME := TWRKM3450_EVSE
BUILD_ARTIFACT_EXTENSION := axf
BUILD_ARTIFACT_PREFIX :=
BUILD_ARTIFACT := $(BUILD_ARTIFACT_PREFIX)$(BUILD_ARTIFACT_NAME)$(if $(BUILD_ARTIFACT_EXTENSION),.$(BUILD_ARTIFACT_EXTENSION),)

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all:
	+@$(MAKE) --no-print-directory main-build && $(MAKE) --no-print-directory post-build

# Main-build Target
main-build: TWRKM3450_EVSE.axf

# Tool invocations
TWRKM3450_EVSE.axf: $(OBJS) $(USER_OBJS) makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Building target: $@'
	@echo 'Invoking: MCU Linker'
	arm-none-eabi-gcc -nostdlib -L"C:\Users\nxp29661\Documents\MCUXpressoIDE_11.5.0_7232\workspace\TWRKM3450_EVSE\meterlib" -L"C:\Users\nxp29661\Documents\MCUXpressoIDE_11.5.0_7232\workspace\TWRKM3450_EVSE\fraclib" -Xlinker -Map="TWRKM3450_EVSE.map" -Xlinker --gc-sections -Xlinker -print-memory-usage -Xlinker --sort-section=alignment -Xlinker --cref -mcpu=cortex-m0plus -mthumb -T TWRKM3450_EVSE_Debug.ld -o "TWRKM3450_EVSE.axf" $(OBJS) $(USER_OBJS) $(LIBS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXECUTABLES)$(OBJS)$(C_DEPS) TWRKM3450_EVSE.axf
	-@echo ' '

post-build:
	-@echo 'Performing post-build steps'
	-arm-none-eabi-size "TWRKM3450_EVSE.axf"; # arm-none-eabi-objcopy -v -O binary "TWRKM3450_EVSE.axf" "TWRKM3450_EVSE.bin" ; # checksum -p MKM34Z128Axxx5 -d "TWRKM3450_EVSE.bin";
	-@echo ' '

.PHONY: all clean dependents post-build

-include ../makefile.targets