Release Name: MCUXpresso Software Development Kit (SDK)
Release Version: 2.11.0
Package License: LA_OPT_NXP_Software_License.txt - Additional Distribution License granted, license in Section 2.3 applies

SDK_Peripheral_Driver      Name: SDK Peripheral Driver                       
                           Version: 2.x.x                                    
                           Outgoing License: BSD-3-Clause                    
                           License File: COPYING-BSD-3                       
                           Format: source code                               
                           Description: Peripheral drivers are designed for  
                           the most common use cases identified for the      
                           underlying hardware block.                        
                           Location: devices/<device>/drivers                
                           Origin: NXP (BSD-3-Clause)                        

SDK_Examples               Name: SDK examples                                
                           Version: NA                                       
                           Outgoing License: BSD-3-Clause                    
                           License File: COPYING-BSD-3                       
                           Format: source code, binary, project files, linker
                           files                                             
                           Description: SDK out of box examples to show how  
                           to use peripheral drivers and integrate           
                           middleware.                                       
                           Location: boards/<board>/                         
                           Origin: NXP (BSD-3-Clause)                        

SDK_Device                 Name: SDK SoC files                               
                           Version: NA                                       
                           Outgoing License: BSD-3-Clause                    
                           License File: COPYING-BSD-3                       
                           Format: source code, linker files                 
                           Description: Device system files, template files, 
                           IDE related startup and linker files.             
                           Location: devices/<device>/                       
                           Origin: NXP (BSD-3-Clause)                        

cmsis                      Name: CMSIS                                       
                           Version: 5.6.0                                    
                           Outgoing License: Apache License 2.0              
                           License File: CMSIS/LICENSE.txt                   
                           Format: source code                               
                           Description: Vendor-independent hardware          
                           abstraction layer for microcontrollers that are   
                           based on Arm Cortex processors, distributed by    
                           ARM. cores                                        
                           Location: CMSIS/                                  
                           Origin: ARM (Apache-2.0) -                        
                           https://github.com/ARM-software/CMSIS_5/releases/t
                           ag/5.6.0                                          

cmsis_gpio                 Name: CMSIS GPIO Interface                        
                           Version: 2.0.0                                    
                           Outgoing License: BSD-3-Clause                    
                           License File: COPYING-BSD-3                       
                           Format: source code                               
                           Description: CMSIS Driver style GPIO interface    
                           definition created by NXP.                        
                           Location: CMSIS/Driver/Include/Driver_GPIO.h      
                           Origin: NXP (BSD-3-Clause)                        

SDK_Components             Name: SDK components and board peripheral drivers 
                           Version: NA                                       
                           Outgoing License: BSD-3-Clause                    
                           License File: COPYING-BSD-3                       
                           Format: source code                               
                           Description: SDK components and board peripheral  
                           drivers, for example, flash and codec drivers.    
                           Location: components/                             
                           Origin: NXP (BSD-3-Clause)                        

freertos_kernel            Name: FreeRTOS                                    
                           Version: 10.4.3_rev1                              
                           Outgoing License: MIT                             
                           License File:                                     
                           rtos/freertos/freertos_kernel/LICENSE.md          
                           Format: source code                               
                           Description: Open source RTOS kernel for small    
                           devices                                           
                           Location: rtos/freertos/freertos_kernel           
                           Origin: Amazon (MIT)                              
                           Url: https://aws.amazon.com/freertos/             

rtcesl                     Name: rtcesl                                      
                           Version: 4.7 (CM0,CM4,CM7,CM33) + 4.5 (DSC)       
                           Outgoing License: BSD-3-Clause                    
                           License File: COPYING-BSD-3                       
                           Format: object code & header files                
                           Description: NXP Real Time Control Embedded       
                           Software Library.                                 
                           Location: middleware/rtcesl                       
                           Origin: NXP (BSD-3-Clause)                        

cmsis_drivers              Name: SDK CMSIS Peripheral Drivers                
                           Version: 2.x.x                                    
                           Outgoing License: Apache License 2.0              
                           License File: CMSIS/LICENSE.txt                   
                           Format: source code                               
                           Description: CMSIS Peripheral drivers are designed
                           to provide hardware independent APIs which make   
                           application reusable across a wide range of       
                           supported microcontroller devices.                
                           Location: devices/<device>/cmsis_drivers          
                           Origin: NXP (Apache License 2.0)                  

freertos_corehttp          name: FreeRTOS coreHTTP library                   
                           version: 2.0.1                                    
                           Outgoing License: MIT                             
                           License File:                                     
                           rtos/freertos/librarires/coreHTTP/LICENSE         
                           Format: source code, header files                 
                           Description: C language HTTP client library       
                           designed for embedded platforms                   
                           Location: rtos/freertos/libraries/coreHTTP        
                           Origin: FreeRTOS -                                
                           https://github.com/FreeRTOS/coreHTTP