neard - Near Field Communication daemon
=======================================

Purpose
=======

This document describes all the major functionalities
supported by neard.


Reader Mode
===========
Supported tags:

  * Type 1: Supported.
  * Type 2: Supported.
    * MIFARE classic 1K and 4K supported.
  * Type 3: Supported.
  * Type 4: Supported.
  * Type 5: Supported.


Card Emulation Mode
===================
Not supported.


Writer Mode
===========
Supported tags:

  * Type 1: Supported.
  * Type 2: Supported.
  * Type 3: Supported.
  * Type 4: Supported.
  * Type 5: Supported.


Peer To Peer Mode
=================
neard reads and write NDEFs from p2p devices, through SNEP and NPP.
Both initiator and target modes are supported.


Handover
========
WIP.