# i.MX Camera Software Pack 

i.MX Camera Software Pack includes camera drivers, libraries, calibration files, Yocto recipes to enable customers to
use selected off the shelf camera modules out of the box while utilizing the i.MX 8M Plus internal ISP (Image Signal
Processor).


## i.MX Camera Software Pack - Binaries

This Package contains pre-compiled binaries to currently enable three camera sensors for i.MX 8M Plus EVK.

1. Sony IMX219
2. OmniVision OV5647
3. OnSemi AR0144
4. OnSemi AR0830
5. Sony IMX258


For more information on how to use Camera Software Pack , 

please refer to [i.MX Camera Software Pack App Note](https://www.nxp.com/docs/en/application-note/AN14376.pdf) 

## Licensing

This repository is licensed under the GPL-2.0-only License