! Filename: BFG97C.S2P Version: 2.0 ! Philips part #: BFG97 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .420 -113.4 50.610 129.5 .013 63.8 .615 -56.4 ! 37.0 100 .488 -152.8 25.609 106.2 .022 63.3 .321 -88.6 ! 29.8 200 .513 -170.0 13.453 94.0 .036 67.7 .191 -115.8 ! 24.1 300 .523 -178.1 9.075 87.7 .050 69.9 .151 -134.8 ! 20.6 400 .530 176.7 6.846 82.8 .065 71.0 .139 -148.6 ! 18.2 500 .537 172.3 5.506 78.6 .079 70.3 .134 -159.6 ! 16.4 600 .538 168.4 4.647 74.9 .093 70.0 .132 -167.7 ! 14.9 700 .538 164.7 4.000 71.3 .108 69.3 .132 -175.2 ! 13.6 800 .540 160.8 3.525 68.0 .122 67.6 .136 177.7 ! 12.5 900 .546 156.9 3.151 64.7 .135 66.9 .139 171.0 ! 11.6 1000 .552 153.0 2.862 61.8 .149 65.6 .147 164.7 ! 10.8 1200 .577 146.3 2.404 55.7 .176 62.5 .166 155.6 ! 9.5 1400 .596 140.6 2.079 50.0 .197 59.6 .187 149.2 ! 8.4 1600 .604 135.7 1.833 44.1 .221 57.5 .205 144.1 ! 7.4 1800 .614 128.8 1.669 38.1 .247 52.8 .225 138.1 ! 6.7 2000 .638 122.3 1.538 33.6 .267 50.7 .247 132.0 ! 6.3 2200 .670 116.8 1.400 28.7 .283 47.3 .275 126.8 ! 5.9 2400 .691 112.6 1.288 25.2 .295 46.2 .301 122.8 ! 5.4 2600 .692 107.6 1.205 19.6 .320 42.2 .320 117.7 ! 4.9 2800 .692 101.0 1.100 15.0 .328 37.3 .332 111.0 ! 4.2 3000 .715 94.1 1.062 10.7 .340 35.6 .353 104.0 ! 4.2