! Filename: BFR106B.S2P Version: 2.0 ! Philips part #: BFR106 Date: Jun 1990 ! Bias condition: Vce=5V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .460 -86.7 39.780 136.7 .017 63.4 .717 -42.1 ! 36.2 100 .487 -136.5 21.728 110.9 .027 56.5 .403 -66.4 ! 28.7 200 .519 -159.7 11.675 97.7 .042 63.0 .230 -80.3 ! 22.9 300 .506 -169.8 8.005 90.7 .055 66.6 .171 -87.5 ! 19.5 400 .516 -175.0 6.068 86.8 .070 69.2 .146 -92.3 ! 17.1 500 .507 -177.4 4.899 82.2 .085 70.6 .132 -95.7 ! 15.2 600 .511 179.1 4.153 78.6 .102 70.9 .128 -97.9 ! 13.8 700 .510 175.4 3.568 76.1 .116 71.1 .127 -98.9 ! 12.4 800 .513 171.6 3.146 72.9 .132 71.2 .123 -100.1 ! 11.3 900 .510 169.3 2.834 70.0 .148 71.2 .125 -99.7 ! 10.4 1000 .518 168.1 2.561 67.0 .163 70.2 .123 -101.6 ! 9.6 1200 .534 162.9 2.180 62.5 .193 69.3 .123 -106.2 ! 8.3 1400 .534 158.3 1.902 57.5 .223 67.6 .130 -110.6 ! 7.1 1600 .538 155.0 1.716 52.5 .251 66.5 .132 -113.0 ! 6.3 1800 .524 151.1 1.565 49.3 .282 64.7 .140 -117.5 ! 5.4 2000 .542 144.0 1.456 45.0 .308 63.2 .137 -123.5 ! 4.9