* * PHILIPS SEMICONDUCTORS Version: 1.0 * Filename: BFR505.PRM Date: Feb 1992 * .MODEL BFR505 NPN + IS = 1.34186E-016 + BF = 1.80000E+002 + NF = 9.88285E-001 + VAF = 3.83491E+001 + IKF = 1.50000E-001 + ISE = 2.78188E-014 + NE = 2.05149E+000 + BR = 5.51997E+001 + NR = 9.82213E-001 + VAR = 2.45944E+000 + IKR = 2.92072E-003 + ISC = 1.74527E-017 + NC = 1.06245E+000 + RB = 2.00000E+001 + IRB = 1.00000E-006 + RBM = 2.00000E+001 + RE = 1.17190E+000 + RC = 4.35000E+000 + EG = 1.11000E+000 + XTI = 3.00000E+000 + CJE = 2.84731E-013 + VJE = 6.00000E-001 + MJE = 3.03697E-001 + TF = 7.03759E-012 + XTF = 1.23460E+001 + VTF = 1.70189E+000 + ITF = 3.06496E-002 + CJC = 2.42404E-013 + VJC = 1.88622E-001 + MJC = 4.14981E-002 + XCJC = 1.30000E-001 + TR = 1.33200E-009 + VJS = 7.50000E-001 + FC = 8.97440E-001 * Parameters with default value: * XTB, EG, XTI, CJS, VJS and MJS. *