! Filename: BFR540G.S2P Version: 3.0 ! Philips part #: BFR540 Date: Feb 1992 ! Bias condition: Vce=8V, Ic=4mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .921 -13.6 10.345 167.6 .016 81.8 .974 -7.8 ! 41.3 100 .868 -32.7 9.562 153.4 .038 71.0 .910 -18.2 ! 33.4 200 .755 -61.5 8.356 135.1 .063 58.6 .766 -30.2 ! 25.9 300 .655 -84.6 7.085 121.3 .078 52.4 .651 -36.8 ! 21.8 400 .588 -102.4 5.966 111.3 .089 49.1 .570 -40.9 ! 19.1 500 .540 -116.4 5.091 103.7 .096 48.4 .515 -43.2 ! 17.0 600 .506 -127.4 4.438 97.7 .103 48.6 .478 -44.6 ! 15.4 700 .481 -136.4 3.913 92.6 .109 49.6 .452 -45.5 ! 14.0 800 .461 -144.3 3.504 88.2 .115 50.8 .434 -46.1 ! 12.8 900 .446 -151.8 3.166 84.2 .121 52.4 .419 -46.7 ! 11.8 1000 .436 -158.5 2.882 80.7 .128 53.8 .406 -47.4 ! 10.9 1200 .428 -170.1 2.463 74.3 .142 56.7 .386 -49.8 ! 9.4 1400 .429 -179.1 2.168 68.6 .158 59.4 .375 -52.8 ! 8.3 1600 .418 173.6 1.941 63.6 .174 62.1 .373 -54.9 ! 7.2 1800 .417 165.7 1.766 59.2 .195 64.0 .370 -57.4 ! 6.4 2000 .424 157.1 1.627 54.9 .216 65.2 .357 -60.0 ! 5.7 2200 .445 150.2 1.513 51.2 .238 66.0 .339 -64.3 ! 5.1 2400 .462 145.6 1.421 47.1 .263 66.2 .328 -70.7 ! 4.6 2600 .463 141.8 1.334 43.7 .287 66.1 .329 -77.0 ! 4.1 2800 .462 136.1 1.283 40.7 .315 65.7 .334 -81.2 ! 3.7 3000 .479 128.9 1.228 37.7 .342 64.8 .322 -84.8 ! 3.4