! Filename: BFR92AG.S2P Version: 2.0 ! Philips part #: BFR92A Date: May 1990 ! Bias condition: Vce=10V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .813 -11.6 13.669 169.3 .009 82.2 .987 -4.9 ! 43.3 100 .769 -27.1 12.628 155.3 .021 74.3 .944 -11.4 ! 35.5 200 .650 -50.5 10.807 138.0 .038 68.1 .841 -19.1 ! 28.4 300 .547 -67.7 8.877 125.0 .049 63.7 .756 -22.8 ! 24.2 400 .471 -81.3 7.404 116.0 .057 62.0 .693 -24.8 ! 21.3 500 .419 -95.8 6.458 108.1 .064 61.1 .650 -25.5 ! 19.4 600 .358 -103.4 5.540 102.9 .072 62.4 .622 -26.2 ! 17.6 700 .325 -107.4 4.858 98.5 .078 64.2 .600 -26.5 ! 16.2 800 .302 -120.5 4.332 93.9 .087 64.5 .588 -26.7 ! 15.0 900 .277 -126.3 3.927 90.5 .093 65.4 .580 -26.9 ! 14.0 1000 .248 -136.6 3.550 86.3 .100 67.0 .569 -27.3 ! 13.0 1200 .231 -148.8 3.023 80.6 .116 68.8 .557 -28.2 ! 11.5 1400 .232 -160.5 2.670 75.2 .131 69.6 .547 -29.9 ! 10.3 1600 .218 -166.8 2.382 71.5 .147 71.3 .546 -31.1 ! 9.3 1800 .189 176.8 2.111 66.9 .164 72.1 .544 -32.6 ! 8.2 2000 .200 170.6 1.986 62.9 .179 72.4 .541 -34.0 ! 7.6 2200 .216 154.4 1.791 58.5 .197 72.9 .522 -35.6 ! 6.7 2400 .241 153.0 1.713 55.4 .219 72.4 .510 -39.1 ! 6.2 2600 .237 147.5 1.595 52.7 .235 72.4 .506 -42.4 ! 5.6 2800 .231 139.9 1.511 50.2 .255 72.4 .509 -44.9 ! 5.1 3000 .250 130.6 1.449 46.0 .275 71.7 .499 -46.0 ! 4.7