* PHILIPS SEMICONDUCTORS Version: 2.0 * Filename: BFT92.PRM Date: July 1992 * .MODEL BFT92 PNP + IS = 4.37563E-016 + BF = 3.35815E+001 + NF = 1.00972E+000 + VAF = 2.33946E+001 + IKF = 9.95381E-002 + ISE = 8.70539E-014 + NE = 1.94395E+000 + BR = 4.94721E+000 + NR = 1.00254E+000 + VAR = 3.90385E+000 + IKR = 5.28157E-003 + ISC = 3.58864E-014 + NC = 1.39333E+000 + RB = 5.00000E+000 + IRB = 1.00000E-006 + RBM = 5.00000E+000 + RE = 1.00000E+000 + RC = 1.00000E+001 + EG = 1.11000E+000 + XTI = 3.00000E+000 + CJE = 7.46659E-013 + VJE = 6.00000E-001 + MJE = 3.56829E-001 + TF = 1.74921E-011 + XTF = 1.35455E+000 + VTF = 1.55654E-001 + ITF = 1.00000E-003 + PTF = 4.50000E+001 + CJC = 9.37103E-013 + VJC = 3.96455E-001 + MJC = 1.99949E-001 + XCJC = 1.06000E-001 + TR = 8.42200E-009 + VJS = 7.50000E-001 + FC = 7.67856E-001 * Parameters with default value: * XTB, EG, XTI, CJS, VJS and MJS. *