* NXP Semiconductors * GUMMEL-POON Transistor MODEL IN SPICE SYNTAX * BFU630F Model in SOT343F * VALID UP TO 4 GHZ * October 2010 * This file includes parameters for chip of BFU630 in package SOT343F. * BEGIN OF MODEL-DEFINITIONS * transistor:BFU630F * 1:COLLECTOR; 2: BASE; 3: EMITTER * .OPTION TNOM = 25, .SUBCKT BFU630F 1 2 3 Q1 11 22 33 33 Chip_630 Area=1 Region=1 Temp=25 Trise=0 Mode=1 Noise=yes M=3 *package SOT343F Rb2x 22 24 1.07413 Rc2x 11 12 1.0494 Lb2x 22 24 6.6493e-11 Lc2x 11 12 6.67134e-11 Cbe1 25 33 1.575795e-13 Cbe2 22 23 6.4818e-014 Cce1 13 33 1.3083644e-13 Cce2 11 14 4.91284e-14 Cbc1 25 28 3.101589e-15 Cbc2 15 22 9.55071e-15 Lb1 2 25 2.82948e-10 Lb2 24 25 7.31262e-10 Lc1 1 13 4.805e-15 Lc2 12 13 3.84827e-10 Le1 3 33 7.94063e-11 Rbc2 11 15 147.447 Rbc1 13 28 855.844 Rbe2 23 33 7.31739 Rce2 14 33 8.25899 .MODEL Chip_630 NPN + Is = 8.964e-18 + Bf = 190 + Nf = 1.006 + Vaf = 24.79 + Ikf = 35.03e-3 + Ise = 70.30e-15 + Ne = 1.960 + Br = 27.00 + Nr = 1.005 + Var = 4.002 + Ikr = 2.882e-3 + Isc = 886.0e-18 + Nc = 1.474 + Rb = 15.63 + Irb = 24.42e-6 + Rbm = 12.62 + Re = 6.341 + Rc = 5.701 + Cje = 60.88e-15 + Vje = 0.715 + Mje = 446.3e-3 + Cjc = 15.53f + Vjc = 512.0e-3 + Mjc = 169.2e-3 + Xcjc = 1.0000 + Cjs = 321.1e-15 + Vjs = 60.30e-3 + Mjs = 290.2e-3 + Fc = 500.0e-3 + Xtf = 301.1e-3 + Tf = 4.754e-12 + Vtf = 1.214 + Itf = 104.2e-6 + Ptf = 20.0 + Tr = 1.700e-12 + Eg = 1.110 + Xtb = 0.000 + Xti = 3.000 .ENDS