* NXP Semiconductors * GUMMEL-POON Transistor MODEL IN SPICE SYNTAX * BFU760F Model in SOT343F * VALID UP TO 4 GHZ * October 2010 * This file includes parameters for chip of BFU760 in package SOT343F. * BEGIN OF MODEL-DEFINITIONS * transistor:BFU760F * 1:COLLECTOR; 2: BASE; 3: EMITTER * .OPTION TNOM = 25, .SUBCKT BFU760F 1 2 3 Q1 11 22 33 33 Chip_760 Area=1 Region=1 Temp=25 Trise=0 Mode=1 Noise=yes M=10 *package SOT343F Rb2x 22 24 1.07413 Rc2x 11 12 1.0494 Lb2x 22 24 6.6493e-11 Lc2x 11 12 6.67134e-11 Cbe1 25 33 1.575795e-13 Cbe2 22 23 6.4818e-014 Cce1 13 33 1.3083644e-13 Cce2 11 14 4.91284e-14 Cbc1 25 28 3.101589e-15 Cbc2 15 22 9.55071e-15 Lb1 2 25 2.82948e-10 Lb2 24 25 7.31262e-10 Lc1 1 13 4.805e-15 Lc2 12 13 3.84827e-10 Le1 3 33 7.94063e-11 Rbc2 11 15 147.447 Rbc1 13 28 855.844 Rbe2 23 33 7.31739 Rce2 14 33 8.25899 .MODEL Chip_760 NPN + Is = 59.79E-18 + Bf = 275.1 + Nf = 992.6e-3 + Vaf = 10.34 + Ikf = 24.45e-3 + Ise = 24.75e-15 + Ne = 2.024 + Br = 81.44 + Nr = 980.0e-3 + Var = 4.245 + Ikr = 3.620e-3 + Isc = 100.0e-18 + Nc = 1.578 + Rb = 3.32 + Irb = 12.17e-3 + Rbm = 1.2 + Re = 1.841 + Rc = 50.31 + Cje = 70.04e-15 + Vje = 665.6e-3 + Mje = 109.9e-3 + Cjc = 21.67e-15 + Vjc = 639.9e-3 + Mjc = 267.9e-3 + Xcjc = 1.000 + Cjs = 298.9e-15 + Vjs = 360.9e-3 + Mjs = 661.7e-3 + Fc = 500.0e-3 + Xtf = 43.92 + Tf = 1.3236e-12 + Vtf = -17.68 + Itf = 89e-3 + Ptf = 75.6 + Tr = 1.7e-12 + Eg = 1.110 + Xtb = 0.000 + Xti = 3.000 .ENDS