! Bias Vs=5.00 V; Is=12.6 mA # MHz S MA R 50 ! Freq S11 S21 S12 S22 100 0.046367 -13.52 10.9196 -1.742 0.033647 -2.339 0.077233 -170 200 0.054567 22.942 10.95516 -6.914 0.033143 -7.217 0.073005 166.22 300 0.072958 35.739 10.98327 -11.36 0.032284 -11.45 0.071785 148.42 400 0.09355 39.819 11.01477 -15.63 0.031168 -15.29 0.071968 131.92 500 0.11305 39.891 11.06358 -19.87 0.02984 -18.71 0.07266 116.76 600 0.13319 38.256 11.1194 -24.08 0.028299 -21.51 0.074222 103.07 700 0.155 35.751 11.18269 -28.35 0.026642 -24.1 0.07675 87.744 800 0.17288 33.45 11.26273 -32.6 0.024992 -26.39 0.080855 74.302 900 0.19117 31.108 11.36973 -36.92 0.023312 -28.2 0.089412 60.39 1000 0.20487 29.165 11.51763 -41.35 0.021441 -29.89 0.098019 48.136 1100 0.22207 27.021 11.63856 -46.07 0.019622 -30.82 0.10685 37.206 1200 0.23866 24.628 11.78624 -50.88 0.017863 -30.54 0.11284 27.516 1300 0.2566 22.573 11.91149 -55.8 0.016338 -29.5 0.12074 19.74 1400 0.27277 20.348 12.03817 -61.03 0.014905 -27.82 0.12766 11.927 1500 0.289 18.154 12.20957 -66.35 0.013676 -24.95 0.13359 5.854 1600 0.30307 15.956 12.34106 -71.84 0.012663 -21.3 0.13867 -1.154 1700 0.31583 13.506 12.45917 -77.67 0.01189 -17 0.13981 -6.926 1800 0.32773 10.864 12.57961 -83.73 0.011376 -11.51 0.14143 -12.69 1900 0.33753 7.962 12.64016 -89.9 0.011083 -6.353 0.13681 -18.76 2000 0.34708 4.963 12.63841 -96.56 0.011161 -1.168 0.13195 -24.37 2100 0.35222 1.683 12.6211 -103.4 0.011345 3.409 0.12367 -30.04 2200 0.35455 -1.741 12.49141 -110.3 0.011618 7.426 0.11235 -35.66 2300 0.35326 -5.515 12.29521 -117.7 0.012134 9.967 0.099431 -42.47 2400 0.34436 -9.323 12.04383 -125 0.012613 12.041 0.083064 -48.87 2500 0.33158 -13.52 11.63777 -132.3 0.013098 13 0.065177 -57.81 2600 0.31272 -17.67 11.14474 -139.9 0.013475 13.057 0.047037 -69.32 2700 0.28776 -21.39 10.6068 -146.8 0.01385 12.81 0.030496 -87.25 2800 0.25937 -24.33 9.91943 -153.1 0.013847 12.376 0.018329 -131.9 2900 0.23106 -26.38 9.21267 -159.2 0.013828 12.442 0.02274 171.1 3000 0.20388 -26.98 8.59223 -164.2 0.013609 11.824 0.036567 148.37 3100 0.18079 -26.9 7.97576 -168 0.013239 12.235 0.047614 140.06 3200 0.16268 -25.23 7.40524 -172 0.012702 12.512 0.058268 134.41 3300 0.14834 -24.19 6.99575 -175.2 0.012222 14.314 0.066131 131.48 3400 0.13282 -25.08 6.61735 -177.6 0.011934 18.494 0.07276 131.65 3500 0.11895 -26.67 6.29409 178.92 0.011651 20.763 0.075669 134.58 3600 0.10389 -28.96 6.0839 176.07 0.011694 24.083 0.081738 139.73 3700 0.090206 -33.23 5.80861 173.45 0.011721 27.751 0.090427 145.16 3800 0.077436 -39.63 5.59683 169.85 0.011824 30.855 0.10088 152.39 3900 0.0656 -47 5.43925 167.08 0.01228 34.236 0.11536 156.36 4000 0.054216 -60.13 5.20154 163.9 0.012681 37.111 0.12886 160.07