! Filename: PRF947B.S2P Version: 3.0 ! Philips part #: PRF947 Date: Nov 1998 ! Bias condition: Vce=3V, Ic=1.0mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 : 100 0.95992 -10.44 3.45107 170.86 0.019094 83.331 0.99338 -4.048 200 0.94174 -20.52 3.31204 162.50 0.037367 77.710 0.97912 -7.864 300 0.91676 -30.50 3.22148 154.71 0.054239 72.414 0.96037 -11.42 400 0.88819 -40.21 3.12806 147.39 0.069237 67.530 0.93889 -14.72 500 0.85798 -49.26 3.00025 140.75 0.082176 63.497 0.91594 -17.74 600 0.82694 -57.72 2.87320 134.62 0.093009 59.910 0.89295 -20.29 700 0.79258 -65.44 2.73210 128.82 0.10182 56.798 0.87153 -22.44 800 0.75464 -72.63 2.60214 123.22 0.10874 54.048 0.85023 -24.23 900 0.71315 -79.43 2.46088 117.71 0.11387 51.720 0.83002 -25.82 1000 0.67256 -86.05 2.32573 112.87 0.11783 49.948 0.81030 -27.24 1200 0.60260 -99.49 2.10788 103.79 0.12382 47.212 0.77523 -29.85 1400 0.55680 -112.2 1.95756 95.913 0.12783 45.689 0.75094 -32.45 1600 0.52152 -122.4 1.79521 89.219 0.12963 46.040 0.73565 -34.80 1800 0.47577 -131.3 1.63852 84.032 0.13076 47.703 0.72157 -36.68 2000 0.42479 -141.9 1.51814 78.319 0.13139 49.824 0.70635 -38.59 2200 0.39622 -154.9 1.42394 72.730 0.13305 52.577 0.69239 -41.10 2400 0.39351 -166.4 1.33195 67.759 0.13719 56.192 0.68570 -44.03 2600 0.39138 -174.8 1.24630 63.638 0.14431 60.452 0.68557 -46.68 2800 0.37461 177.54 1.20418 59.982 0.15040 64.570 0.68196 -48.91 3000 0.35555 167.27 1.15066 56.216 0.15990 68.680 0.67304 -51.43