! Filename: PRF957D.S2P Version: 3.0 ! Philips part #: PRF957 Date: Nov 1998 ! Bias condition: Vce=3V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 100 0.78846 -30.05 13.90461 157.53 0.024160 74.554 0.93444 -14.55 200 0.69748 -56.13 12.00918 140.06 0.041972 64.111 0.81753 -25.02 300 0.61313 -77.81 10.17188 126.91 0.053841 58.073 0.70790 -31.31 400 0.55417 -94.69 8.58225 117.29 0.062057 55.124 0.62541 -34.98 500 0.51357 -108.0 7.35237 110.07 0.068685 54.350 0.56726 -37.07 600 0.48372 -118.3 6.39572 104.34 0.074452 54.499 0.52729 -38.20 700 0.45872 -126.6 5.63202 99.640 0.079937 55.271 0.49971 -38.75 800 0.43538 -133.7 5.02653 95.583 0.085197 56.389 0.47928 -38.92 900 0.41396 -140.3 4.51634 91.970 0.090416 57.721 0.46260 -38.94 1000 0.39710 -146.8 4.10664 88.784 0.095922 59.098 0.44844 -38.96 1200 0.38099 -158.6 3.48653 82.971 0.10764 61.486 0.42486 -39.77 1400 0.37958 -167.5 3.05965 77.783 0.11991 63.451 0.41056 -41.75 1600 0.37048 -173.7 2.71539 73.217 0.13341 65.455 0.40531 -43.82 1800 0.35020 179.46 2.44195 69.560 0.14806 67.013 0.40074 -45.23 2000 0.33716 169.87 2.23026 65.619 0.16232 68.319 0.39089 -46.79 2200 0.34914 160.62 2.06252 61.824 0.17705 69.244 0.37881 -49.64 2400 0.36889 155.16 1.90979 58.377 0.19380 69.747 0.37305 -53.47 2600 0.37447 151.86 1.77685 55.230 0.21295 69.987 0.37438 -56.87 2800 0.36260 147.37 1.69148 51.932 0.22877 70.503 0.37258 -59.29 3000 0.35505 139.84 1.60846 48.726 0.24648 70.865 0.36358 -62.04