! Filename: PRF957E.S2P Version: 3.0 ! Philips part #: PRF957 Date: Nov 1998 ! Bias condition: Vce=3V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 100 0.62895 -44.75 22.15614 148.49 0.021064 70.874 0.86303 -21.48 200 0.51553 -78.52 16.99292 128.06 0.033820 62.396 0.68069 -32.54 300 0.44594 -102.2 13.13230 115.52 0.042431 60.250 0.55754 -36.87 400 0.41014 -118.7 10.50438 107.36 0.049697 60.789 0.48203 -38.41 500 0.38999 -130.3 8.70828 101.54 0.056744 62.346 0.43652 -38.86 600 0.37541 -138.7 7.42154 97.016 0.063926 63.947 0.40868 -38.85 700 0.36143 -145.3 6.45065 93.302 0.071141 65.499 0.39135 -38.61 800 0.34755 -151.2 5.70508 90.069 0.078445 66.864 0.37944 -38.17 900 0.33473 -156.8 5.09970 87.176 0.085944 68.115 0.36971 -37.74 1000 0.32574 -162.3 4.61809 84.576 0.093668 69.081 0.36103 -37.44 1200 0.32194 -172.2 3.89647 79.826 0.10938 70.401 0.34517 -37.92 1400 0.32683 -178.8 3.39764 75.459 0.12530 71.111 0.33535 -39.97 1600 0.31974 176.76 3.00691 71.510 0.14201 71.743 0.33334 -42.14 1800 0.30140 170.63 2.70369 68.209 0.15949 71.936 0.33144 -43.42 2000 0.29339 161.23 2.46316 64.688 0.17613 72.075 0.32335 -44.73 2200 0.31023 152.73 2.27599 61.285 0.19277 71.971 0.31160 -47.52 2400 0.33194 148.59 2.10565 58.199 0.21079 71.510 0.30559 -51.53 2600 0.33750 146.52 1.95956 55.302 0.23084 70.833 0.30691 -55.07 2800 0.32533 142.85 1.85931 52.236 0.24716 70.590 0.30564 -57.33 3000 0.31783 135.44 1.76584 49.191 0.26521 70.304 0.29698 -59.69