#
#Component attribute names
#
@0 .comp_height
@1 .package_type
@2 .comp_mount_type

#
#Component attribute text strings
#
&0 SM-PTH-CONN

# CMP 0
CMP 3 -0.05 0.3 180.0 N J1 ??? ;0=0.165354,2=2,1=0
PRP PART_NAME 'CONN_HDR_3X1' 
PRP VALUE 'HDR_1X3' 
TOP 0 -0.05 0.3 180.0 N 5 1 1
TOP 1 0 0.3 180.0 N 2 12 2
TOP 2 0.05 0.3 180.0 N 6 1 3
#
# CMP 1
CMP 4 -0.265 0.3 90.0 N J2 ??? ;0=0.165354,2=2,1=0
PRP PART_NAME 'CONN_HDR_8X1' 
PRP VALUE 'HDR_1X8' 
TOP 0 -0.265 0.3 90.0 N 2 13 1
TOP 1 -0.265 0.25 90.0 N 0 3 2
TOP 2 -0.265 0.2 90.0 N 2 14 3
TOP 3 -0.265 0.15 90.0 N 7 1 4
TOP 4 -0.265 0.1 90.0 N 8 1 5
TOP 5 -0.265 0.05 90.0 N 9 1 6
TOP 6 -0.265 0 90.0 N 0 4 7
TOP 7 -0.265 -0.05 90.0 N 2 15 8
#
# CMP 2
CMP 4 0.265 0.06 90.0 N J5 ??? ;0=0.165354,2=2,1=0
PRP PART_NAME 'CONN_HDR_8X1' 
PRP VALUE 'HDR_1X8' 
TOP 0 0.265 0.06 90.0 N 0 5 1
TOP 1 0.265 0.01 90.0 N 12 0 2
TOP 2 0.265 -0.04 90.0 N 13 1 3
TOP 3 0.265 -0.09 90.0 N 14 1 4
TOP 4 0.265 -0.14 90.0 N 15 1 5
TOP 5 0.265 -0.19 90.0 N 2 16 6
TOP 6 0.265 -0.24 90.0 N 16 1 7
TOP 7 0.265 -0.29 90.0 N 17 1 8
#
# CMP 3
CMP 4 -0.175 -0.29 180.0 N J6 ??? ;0=0.165354,2=2,1=0
PRP PART_NAME 'CONN_HDR_8X1' 
PRP VALUE 'HDR_1X8' 
TOP 0 -0.175 -0.29 180.0 N 2 17 1
TOP 1 -0.125 -0.29 180.0 N 3 3 2
TOP 2 -0.075 -0.29 180.0 N 3 4 3
TOP 3 -0.025 -0.29 180.0 N 2 18 4
TOP 4 0.025 -0.29 180.0 N 2 19 5
TOP 5 0.075 -0.29 180.0 N 0 6 6
TOP 6 0.125 -0.29 180.0 N 0 7 7
TOP 7 0.175 -0.29 180.0 N 2 20 8
#
# CMP 4
CMP 5 0.265 0.3 90.0 N J3 ??? ;0=0.165354,2=2,1=0
PRP PART_NAME 'CONN_HDR_4X1' 
PRP VALUE 'HDR_1X4' 
TOP 0 0.265 0.3 90.0 N 2 21 1
TOP 1 0.265 0.25 90.0 N 10 1 2
TOP 2 0.265 0.2 90.0 N 11 1 3
TOP 3 0.265 0.15 90.0 N 2 22 4
#
# CMP 5
CMP 5 -0.265 -0.14 90.0 N J4 ??? ;0=0.165354,2=2,1=0
PRP PART_NAME 'CONN_HDR_4X1' 
PRP VALUE 'HDR_1X4' 
TOP 0 -0.265 -0.14 90.0 N 1 2 1
TOP 1 -0.265 -0.19 90.0 N 1 3 2
TOP 2 -0.265 -0.24 90.0 N 2 23 3
TOP 3 -0.265 -0.29 90.0 N 0 8 4
#