#
#Component attribute names
#
@0 .comp_height
@1 .package_type
@2 .comp_mount_type

#
#Component attribute text strings
#
&0 DISC-LARGER-0603
&1 DISC-SMALLER-0402
&2 IC
&3 MECHANICAL

# CMP 0
CMP 0 0.0944882 -0.0629921 180.0 N C3 ??? ;0=0.040000,2=1,1=0
PRP PART_NAME 'CAP_NP' 
PRP VALUE '22uF' 
TOP 0 0.1244882 -0.0629921 180.0 N 3 0 1
TOP 1 0.0644882 -0.0629921 180.0 N 2 0 2
#
# CMP 1
CMP 1 -0.1259843 0.015748 90.0 N C1 ??? ;0=0.021650,2=1,1=1
PRP PART_NAME 'CAP_NP' 
PRP VALUE '0.1uF' 
TOP 0 -0.1259843 0.029248 90.0 N 1 0 1
TOP 1 -0.1259843 0.002248 90.0 N 2 1 2
#
# CMP 2
CMP 1 0.0433071 0.1771654 180.0 N C4 ??? ;0=0.021650,2=1,1=1
PRP PART_NAME 'CAP_NP' 
PRP VALUE '0.1uF' 
TOP 0 0.0568071 0.1771654 180.0 N 4 0 1
TOP 1 0.0298071 0.1771654 180.0 N 2 2 2
#
# CMP 3
CMP 2 0 0.0590551 270.0 N U1 ??? ;0=0.039370,2=1,1=2
PRP PART_NAME 'TFA8200_QFN_24P' 
PRP VALUE 'TFA8200' 
TOP 0 -0.0492126 -0.019685 270.0 N 16 0 1
TOP 1 -0.0295276 -0.019685 270.0 N 17 0 2
TOP 2 -0.0098425 -0.019685 270.0 N 2 3 3
TOP 3 0.0098425 -0.019685 270.0 N 6 0 4
TOP 4 0.0295276 -0.019685 270.0 N 2 4 5
TOP 5 0.0492126 -0.019685 270.0 N 2 5 6
TOP 6 0.0787402 0.0098425 270.0 N 3 1 7
TOP 7 0.0787402 0.0295276 270.0 N 3 2 8
TOP 8 0.0787402 0.0492126 270.0 N 11 0 9
TOP 9 0.0787402 0.0688976 270.0 N 10 0 10
TOP 10 0.0787402 0.0885827 270.0 N 2 6 11
TOP 11 0.0787402 0.1082677 270.0 N 2 7 12
TOP 12 0.0492126 0.1377953 270.0 N 4 1 13
TOP 13 0.0295276 0.1377953 270.0 N 2 8 14
TOP 14 0.0098425 0.1377953 270.0 N 2 9 15
TOP 15 -0.0098425 0.1377953 270.0 N 5 0 16
TOP 16 -0.0295276 0.1377953 270.0 N 15 0 17
TOP 17 -0.0492126 0.1377953 270.0 N 13 0 18
TOP 18 -0.0787402 0.1082677 270.0 N 14 0 19
TOP 19 -0.0787402 0.0885827 270.0 N 9 0 20
TOP 20 -0.0787402 0.0688976 270.0 N 7 0 21
TOP 21 -0.0787402 0.0492126 270.0 N 8 0 22
TOP 22 -0.0787402 0.0295276 270.0 N 1 1 23
TOP 23 -0.0787402 0.0098425 270.0 N 2 10 24
TOP 24 0 0.0590551 270.0 N 2 11 25
#
# CMP 4
CMP 6 -0.1854331 -0.1972441 0.0 N FID1 ??? ;2=1,1=3
PRP PART_NAME 'FID-040' 
PRP VALUE 'FD 40mil' 
TOP 0 -0.1854331 -0.1972441 0.0 N 0 0 1
#
# CMP 5
CMP 6 0.105 0.24 0.0 N FID2 ??? ;2=1,1=3
PRP PART_NAME 'FID-040' 
PRP VALUE 'FD 40mil' 
TOP 0 0.105 0.24 0.0 N 0 1 1
#
# CMP 6
CMP 7 -0.8145669 -1.0066929 0.0 N 0001 ??? ;2=1
PRP PART_NAME 'PCB-NUMBER-2' 
PRP VALUE 'PCB-NUMBER' 
TOP 0 -0.8145669 -1.0066929 0.0 N 0 2 1
#