MM912F634 Ctrl Panel
Last Error Message:
 
0x00 ISR(hi)
Interrupt Source Register
0 0 HOT LSOT HSOT LINOT SCI RX
0x01 ISR(lo)
Interrupt Source Register
TX ERR TOV CH3 CH2 CH1 CH0 VSI
0x02 IVR
Interrupt Vector Register
0 0 IRQ IRQ IRQ IRQ IRQ IRQ
0x04 VCR
Voltage Control Register
0 0 0 0
0x05 VSR
Voltage Status Register
0 0 0 0 HTC HVC LVC LBC
0x08 LXR
Lx Status Register
0 0 L5 L4 L3 L2 L1 L0
0x09 LXCR
Lx Control Register
0 0
0x10 WDR
Watchdog Register
WDOFF WDWO 0 0 0
0x11 WDSR
Watchdog Service Register
0x12 WCR
Wake Up Control Register
0x13 TCR
Timing Control Register
0x14 WSR
Wake Up Source Register
FWU LINWU L5WU L4WU L3WU L2WU L1WU L0WU
0x15 RSR
Reset Status Register
0 0 WDR EXR WUR LVRX LVR POR
0x16 MCR
Mode Control Register
0 0 0 0 0 0
0x18 LINR
LIN Register
LINOTC RX 0
0x20 PTBC1
Port B Config Register 1
0 0
 
 
Legend:   0  - value always 0, bit not used    - value not known  XXX  - value of the bit is 1  XXX  - value of the bit is 0
General functions

  Number format
  in all edit boxes:
Hex
Dec
Bin

  Number Entry Check: