お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The NXP TEF7006 and TEF7007 devices cover the Japan/EU/USA bands from 76 to 108 MHz and are able to decode data from Radio Data System (RDS), Radio Broadcast Data System (RBDS), and Traffic Message Channel (TMC) services. DARC/VICS decoders are supported as well, via the MPX output. Excellent tuner characteristics, along with the ability to detect all relevant weak signal conditions, make it possible to use these devices as equivalent receivers for background station list generation and updates.
部品番号: TEF7006HN, TEF7007HN.
クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。