お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The NE57810TK is designed to provide power for termination of a Double Data Rate (DDR) SDRAM memory bus. It significantly reduces parts count, board space, and overall system cost compared to previous solutions.
The NE57810TK DDR termination regulator maintains an output voltage (DDR reference bus voltage) that is half the RAM supply voltage. It is capable of providing up to ± 3.5 A for sustained periods. Overcurrent limiting protects the NE57810TK from inrush currents at start-up. Overtemperature shutdown protects the device in extreme temperature situations.
The package is thermally robust for flexibility of thermal design. The NE57810TK is a linear regulator so no external inductors or switching FETs are necessary. Fast response to load changes reduces the need for output capacitors.
セクションを選択:
部品番号: NE57810TK.
クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。