Stationary Electronic Point of Sale (ePOS) Terminals

概要

カテゴリ 製品 特長
Host Processor
Kinetis K81-150 MHz HW Cryptographic Co-Processor, Anti-Tamper & QuadSPI Microcontrollers (MCUs) based on Arm® Cortex® -M4 Core

Advanced security capabilities including anti-tamper peripheral, boot ROM to support encrypted firmware updates, automatic decryption from external serial flash memory, AES acceleration with side band attack protection, and hardware support for public key cryptography.

Host and Integrated Host Processors (8xxx, 7xxx, 7xx, 6xx)

General-purpose processors based on the e600 core, built on Power Architecture® technology, offer performance from 500 MHz to 1.8 GHz, including a dual-core option.

MCU
Kinetis K81-150 MHz HW Cryptographic Co-Processor, Anti-Tamper & QuadSPI Microcontrollers (MCUs) based on Arm® Cortex® -M4 Core

Advanced security capabilities including anti-tamper peripheral, boot ROM to support encrypted firmware updates.

Kinetis® KL8x-72/96 MHz Secure Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

USB full-speed 2.0 OTG controller supporting crystal-less operation and keeping connection alive under ultra-low power modes.

Touchscreen Interface
8-bit Segment LCD S08LG32 and S08LG16 MCUs

Drives liquid crystal displays (LCD) with up to 296 segments.

Pressure Sensor
-50 to 50kPa, Differential and Gauge Pressure Sensor Small form factor and high reliability of on-chip integration
20 to 110kPa, Absolute Digital Pressure Sensor High precision altimeter and barometer
Differential/Gauge up to 115 kPa More Pressure Sensors to Start your design.