Microcontroller (MCU) |
Kinetis® K2x USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core |
Low-power Cortex-M4 up to 120 MHz, up to 1MB Flash, Crystal-less USB OTG, Touch Sensing interface |
Kinetis® K1x Mainstream Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core |
Low-power, Arm® Cortex®-M4 |
Kinetis® K5x Measurement Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core |
Low-power, low-cost, Kinetis series Integrated Opamps, Triamps |
KL2x: Kinetis® KL2x-72/96MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core |
Ultra-low-power, Low-cost, Arm® Cortex®-M0+, full-speed USB 2.0 |
KL1x: Kinetis® KL1x-48 MHz, Mainstream Small Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core |
Ultra-low-power, low-cost, Arm® Cortex®-M0+ |
LPC54000 Series: Power-Efficient Microcontrollers (MCUs) Based on Arm® Cortex®-M4 Core |
Dual Core Cortex M4/M0+ MCU, Low Dynamic Power |
Wireless Communications |
KW30Z: Kinetis® KW30Z-2.4 GHz Bluetooth Low Energy 4.1 Microcontroller based on Arm® Cortex®-M0+ |
Low Power Arm® Cortex®-M0+, BLE v4.1, ZigBee |
KW31Z: Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core |
Low Power Arm® Cortex®-M0+, BLE v4.2, ZigBee, Thread, Dual PAN |
NTAG I2C: Energy-harvesting NFC Forum Type 2 Tag |
Near Field Communication (NFC), I2C Contact Interface |
Power Management |
MC34712: 3.0A 1.0MHz Integrated DDR Switch-Mode Power Supply |
Li-ion Battery Charger |
MC34673: 1.2A Single-Cell Li-Ion/Li-Polymer Battery Charger |
Power Management IC |
Sensors |
FXOS8700CQ: Digital Motion Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer |
6-axis sensor combines industry-leading accelerometer and magnetometer sensors in a small 3 x 3 x 1.2 mm QFN plastic package |
MPL3115A2: 20 to 110 kPa, Absolute Digital Pressure Sensor |
High precision altimeter and barometer |
FXAS21002C: 3-Axis Digital Gyroscope |
Extremely low power operation, user configurable, smart sensing technology |