NXP HoverGames Drones System Solutions

Learn about robotic vehicles by participating in www.Hovergames.com challenges and using the HoverGames drone kit and add-on components below.

The first starter developer kit (KIT-HGDRONEK66) includes components for a base platform. A LiPo battery and telemetry radio specific to your country is to be purchased separately. A 180 MHz Kinetis Arm® Cortex®-M4 MCU is used in the flight controller. On board is an IMU (accelerometer, gyro, magnetometer) and included are 2x CAN-bus, and 2 wire automotive Ethernet in additional to standard PWM outputs, I2C, SPI, and UARTS.

Additional peripherals and add-on components shown here enhance the capability of your robotic system.