-
OM15020
-
JN5169 USB Dongle for ZigBee.
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Note: JN5189/88T is preferred for any new design. No new software releases planned
The OM15020 pack contains a JN5169 USB Dongle, which can be used as a node in a ZigBee wireless network, typically as a ZigBee Control Bridge, ZigBee Co-ordinator or packet sniffer. It can be used stand-alone or with the components of the JN516x-EK001 or JN516x-EK004 Kit.
Pre-programmed software:The JN5169 USB Dongle supplied in this pack is pre-programmed as an IEEE802.15.4 packet sniffer. It can therefore be used to detect packets in a ZigBee wireless network. To use this application, you must also install the Ubiqua Protocol Analyzer software on the PC from which the packet sniffing will be conducted. This software can be obtained from the Ubilogix web site.
Re-programming: The dongle can be re-programmed with other JN5169 applications by plugging the dongle into a PC and using a JN51xx Flash Programmer utility to download a new application to the Flash memory on the JN5169 device. A suitable utility is provided in the ‘BeyondStudio for NXP®’ toolchain (JN-SW-4141).
JN5169 USB Dongle for ZigBee.
Distributor Name | 地域 | 在庫 | 在庫日付 |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.