お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Archived content is no longer updated and is made available for historical reference only.
The OM13502 is an LCD demo board which can be used to demonstrate and evaluate the PCA2117 character driver. This is a Chip-On-Glass LCD character driver specifically designed to drive LCD dot-matrix displays of 2-lines by 20 characters or 1-line by 40 characters with 5 × 8 dot format. In addition 200 icons can be displayed.
The board is controlled by an LPCXpresso microcontroller board, which contains the LPC1115, a Cortex M0 controller. A free IDE can be downloaded in order to modify the software. Supply of the board can be done via an AC adapter or USB connector.
The 12NC of the OM13502 board is 9353 031 19598