お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Archived content is no longer updated and is made available for historical reference only.
This board was developed in orde to provide a tool for engineers, wishing to demonstrate and evaluate this LCD driver, and to get hands-on experience with writing code for it. Code written using this board can serve as an example for the final application. This enables rapid prototyping. The board can be connected to any existing application with either I²C-bus or SPI-bus interface. This application then needs to provide also the power supply, with the supply voltage ranging from 2.5 V to 5.5 V.
Related demoboard: OM13518
セクションを選択:
クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。