お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The SC18IS602B is designed to serve as an interface between a standard I2C-bus of a microcontroller and an SPI bus. This allows the microcontroller to communicate directly with SPI devices through its I2C-bus. The SC18IS602B operates as an I2C-bus target-transmitter or target-receiver and an SPI leader. The SC18IS602B controls all the SPI bus-specific sequences, protocol, and timing. The SC18IS602B has its own internal oscillator, and it supports four SPI chip select outputs that may be configured as GPIO when not used.
部品番号: SC18IS602BIPW.
クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。