設計・ファイル
1 設計・ファイル
-
シミュレーションとモデル
NTBA104 IBIS Model File
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The NTBA104 is a 4-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 4-bit input-output ports (An and Bn), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.2 V and 3.6 V and VCC(B) can be supplied at any voltage between 1.65 V and 5.5 V, making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V).
Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A HIGH level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
部品番号: NTBA104BQ.
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 8 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。
セクションを選択: