-
CWH-CTP-CTX10-YE
-
CodeWarrior TAP removable probe tip for LS1&LS2 Processors (order with base unit) - ARM Mini10 pin.
The CWH-CTP-CTX10-YE is a removable probe tip targeted for Layerscape (see Supported Devices for a complete list). This probe tip connects the Layerscape microprocessor target system’s JTAG port to the CodeWarrior TAP base unit’s 30-pin target connector.
This tip is compatible with the CodeWarrior TAP CWH-CTP-BASE-HE base unit. Base units do not come with a probe tip so you must have at least one of these to debug your device.
設計・ファイル
1 設計・ファイル
-
プリント基板と回路図
LS processor (Coretex 10 pin) Probe Tips for CodeWarrior TAP - Schematic