お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The TDA8296 is an alignment-free digital multistandard vision and sound low IF signal PLL demodulator for positive and negative video modulation including AM and FM mono sound processing. It can be used in all countries worldwide for M/N, B/G/H, I, D/K, L and L-accent standard. CVBS and SSIF/mono audio are provided via two DACs. FM radio preprocessing is included for simple interfacing with demodulator/stereo decoder backends.
The IC is especially suited for the application with the NXP Silicon Tuner TDA1827x.
All the processing is done in the digital domain.
The chip has an ‘easy programming’ mode to make the I²C-bus protocol very simple. In principle, only one bit sets the proper standard with recommended content. However, if this is not suitable, free programming is always possible.
Note:Register 06h has to be reprogrammed to new value C4h
部品番号: TDA8296HN.
クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。