設計・ファイル
1 設計・ファイル
-
シンボルおよびフットプリント
LPC2xxx ORCAD symbols
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The LPC2109/2119/2129 are based on a 16/32-bit Arm7TDMI-S™ CPU with real-time emulation and embedded trace support, together with 64/128/256 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 % with minimal performance penalty.
With their compact 64-pin package, low power consumption, various 32-bit timers, 4-channel 10-bit ADC, two advanced CAN channels, PWM channels and 46 fast GPIO lines with up to nine external interrupt pins these microcontrollers are particularly suitable for automotive and industrial control applications, as well as medical systems and fault-tolerant maintenance buses. With a wide range of additional serial communications interfaces, they are also suited for communication gateways and protocol converters as well as many other general-purpose applications.
Remark: Throughout the data sheet, the term LPC2109/2119/2129 will apply to devices with and without the /00 or /01 suffixes. The /00 or the /01 suffix will be used to differentiate from other devices only when necessary.
2.2 Key features common for all devices
部品番号: LPC2109FBD64.
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 24 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。
セクションを選択: