お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The MC145446A has been discontinued. Suggested replacement: none.
The MC145446A is a silicon gate CMOS frequency shift keying (FSK) modem intended for use with telemeter systems or remote control systems over the telephone network. It replaces the MC145446. This device is compatible with CCITT V.21 and contains the entire circuit that provides a full-duplex or half-duplex 300-baud data communication over a pair of telephone lines. This device also includes the DTMF generator/receiver and call progress tone detector (CPTD).
The differential line driver has the capability of driving 0 dBm into a 600 ohm load with a single 5 V power supply. The transmit level is controlled by the programmable attenuator in 1 dB steps.
This device also includes a serial control interface and internal control and status registers that permit a CPU to exercise its built-in features.
   クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。