お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The MC34018 Speakerphone integrated circuit incorporates the necessary amplifiers, attenuators, and control functions to produce a high quality hands-free speakerphone system. Included are a microphone amplifier, a power audio amplifier fot the speaker, transmit and receive attenuators, a monitoring system for background sound level. Also included are all the necessary regulated voltages for both internal and external circuitry, allowing line-powered operation (no additional power supplies required). A Chip Select pin allows the chip to be powered down when not in use. A volume control function may be implemented with an external potentiometer. MC34018 applications inculde speakerphones for household and business use, intercom systems, automotive telephones, and others.