The Digianswer Bluetooth PC Software Suite (BTSWS) is a complete Bluetooth host system solution for the Microsoft Windows Environments. The Software Suite contains a full-featured Bluetooth protocol stack, a Bluetooth API, the Bluetooth Neighbourhood device and connection management application and a number of utility applications. The Bluetooth Software Suite was designed to be a hardware independent host system which means that by only replacing a single module the BTSWS can function with different Bluetooth PC Accessories for different hardware vendors. The second design goal was ‘ease of use’ which has been achieved by integrating the application into the Windows Shell.