お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Complex RF, Simplified
In the mobile phone industry, time to market is critical. Traditional RF development methods require extensive time to carefully program and test transceivers in order to optimize final yields and avoid expensive reworking. NXP® has developed a revolutionary RF programming method that reduces development time—the time to first call—by up to 66 percent.
The RFX275-30 subsystem provides a highly integrated, comprehensive radio solution for 2G EDGE terminals. This solution offers antenna-to-bits functionality using less board space than the previous generation. It utilizes a CMOS 90 nm-based, single-chip transceiver.
クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。