お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The MC145406 is a silicon-gate CMOS IC that combines three drivers and three receivers to meet the electrical specifications of EIA Standard 232-E and CCITT V.28. The drivers feature true TTL input compatibility, slew-rate-limited output, 300 ohm power-off source impedance, and output typically switching to within 25% of the supply rails. The receivers can handle up to +/- 25 V while presenting 3 to 7 k ohms impedance. Hysteresis in the receivers aids in the reception of noisy signals. By combining both drivers and receivers in a single CMOS chip, the MC145406 provides efficient, low-power solutions for both EIA-232-E and V.28 applications.
クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。