お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The EM783-SC/SP/TP/MC3/MC6 is an Arm® Cortex®-M0-based, low-cost 32-bit family of application processors, designed for energy measurement and monitoring applications. The EM783 offers programmability and on-chip metrology functionality combined with a low power, simple instruction set. It also has memory addressing together with reduced code size compared to existing 8/16-bit architectures.
The EM783 operate at CPU frequencies of up to 48 MHz.
The digital peripherals on the EM783 include:
A metrology engine with built-in temperature sensor is used for energy measurements. A 10-bit DAC and an internal voltage reference are also available.
部品番号: EM783-SC.
クイック・リファレンス ドキュメンテーションの種類.
4 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。