-
OM7927
-
Evaluation board of the BGU7053.
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Archived content is no longer updated and is made available for historical reference only.
The BGU7053 LNA evaluation board simplifies the evaluation of the BGU7053. The BGU7053 is internally matched to 50 Ohms and tuned for the 1900 MHz frequency range. The evaluation board enables testing of the device performance and requires no additional support circuitry. The board is fully assembled with the BGU7053, including all the external components. The evaluation board is supplied with two SMA connectors for input and output connection to RF test equipment.
Evaluation board of the BGU7053.