This device is a dual high side power switch dedicated for automoive
applications. In comparison with mechanical relays, this device offers higher reliability as well as protection and diagnostic features.
The device consists of two independent 35mOhm Rdson switches in a surface mount package. It can be directly interfaced with a microcontroller
for control and diagnostic functions. The device is fully protected against
overcurrents, short-circuits and incorporates an overtemperature shutdown. It can be directly and continuously supplied by the battery and offers a very low quiescent current in standby mode.