お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The GreenChipTM II is the second generation of green Switched Mode Power Supply (SMPS) control ICs. A high level of integration leads to a cost effective power supply with a low number of external components.
The special built-in green functions allow the efficiency to be optimum at all power levels. This holds for quasi-resonant operation at high power levels, as well as fixed frequency operation with valley switching at medium power levels. At low power (standby) levels, the system operates at a reduced frequency and with valley detection.
Highly efficient and reliable supplies can easily be designed using the GreenChipTMII control IC.
部品番号: TEA1506T.
クイック・リファレンス ドキュメンテーションの種類.
3 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。