お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Transferred to Skyworks Solutions on 23-Oct-2007
The MMM6015 is a 50-ohm front-end power amplifier (PA) module for quad-, tri- and dual-band GSM handset applications, functioning over the GSM850, EGSM, DCS and PCS frequency bands. This module is compatible with GSM/GPRS class 12 operating modes (up to 50 percent duty cycle).
To simplify radio front-end design requirements, power amplification, power control, low-pass filtering and antenna switching functions are integrated in this small module (6 mm x 8 mm; height: 1.2 mm), thus easing factory constraints and speeding manufacturers' time to market. This environmentally friendly module has been engineered with the reduction of hazardous materials in consumer electronics in mind.