お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The HITAG product line is well known and established in the contactless identification market.
Due to the open marketing strategy of NXP Semiconductors there are various manufacturers well established for both the transponders/cards as well as the read/write devices. All of them supporting HITAG 1, HITAG 2 and HITAG S transponder ICs.
With the new HITAG μ family, this existing infrastructure is extended with the next generation of ICs being substantially smaller in mechanical size, lower in cost, offering more operation distance and speed, but still being operated with the same reader infrastructure and transponder manufacturing equipment.
The protocol and command structure for HITAG μ ISO 18000 is design to support Reader Talks First (RTF) operation, including anti-collision algorithm.
部品番号: HTMS8301FTK.
クイック・リファレンス ドキュメンテーションの種類.
3 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。