お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The TEA1720BT is a small and low cost Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 12.5 W) and operates directly from the rectified universal mains input. The device includes an emitter switch for driving an external low-cost bipolar power transistor. It has been optimized for flyback converter topologies to provide high-efficiency over the entire load range with ultra-low power consumption in the no-load condition. It provides a circuit for fast start-up directly from the rectified mains voltage without any external bleeder circuits.
部品番号: TEA1720BT.
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 8 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。